SLES256F May 2010 – May 2022 DRV8312 , DRV8332
PRODUCTION DATA
The DRV83x2 have a two-level temperature-protection system that asserts an active-low warning signal ( OTW) when the device junction temperature exceeds 125°C (nominal) and, if the device junction temperature exceeds 150°C (nominal), the device is put into thermal shutdown, resulting in all half-bridge outputs being set in the high-impedance (Hi-Z) state and FAULT being asserted low. OTSD is latched in this case and RESET_A, RESET_B, and RESET_C must be asserted low to clear the latch.