SLVSDZ9 May 2019 DRV8340-Q1
PRODUCTION DATA.
DIAG Status C iss shown in Figure 38 and described in Table 20.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | SHT_GND_C | SHT_BAT_C | OL_PH_C | VGS_LC | VGS_HC | VDS_LC | VDS_HC |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RSVD | R | 0b | Reserved |
6 | SHT_GND_C | R | 0b |
Indicates offline short-to-ground fault in Phase C |
5 | SHT_BAT_C | R | 0b |
Indicates offline short to battery fault in Phase C |
4 | OL_PH_C | R | 0b |
Indicates open load fault in Phase C |
3 | VGS_LC | R | 0b |
Indicates gate drive fault on the C low-side MOSFET |
2 | VGS_HC | R | 0b |
Indicates gate drive fault on the C high-side MOSFET |
1 | VDS_LC | R | 0b |
Indicates VDS overcurrent fault on the C low-side MOSFET |
0 | VDS_HC | R | 0b |
Indicates VDS overcurrent fault on the C high-side MOSFET |