SLVSDZ9 May 2019 DRV8340-Q1
PRODUCTION DATA.
In the case of device latched faults, the DRV8340-Q1 device goes to a partial shutdown state to help protect the external power MOSFETs and system.
When the fault condition clears, the device can go to the operating state again by either setting the CLR_FLT SPI bit on SPI devices or issuing a result pulse to the ENABLE pin on either interface variant. The ENABLE reset pulse (tRST) consists of a high-to-low-to-high transition on the ENABLE pin. The low period of the sequence should fall with the tRST time window or else the device will start the complete shutdown sequence. The reset pulse has no effect on any of the regulators, device settings, or other functional blocks