SLVSDZ9 May 2019 DRV8340-Q1
PRODUCTION DATA.
IC11 Control is shown in Figure 49 and described in Table 32.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | OTW_REP | CBC | DIS_VDS_C | DIS_VDS_B | DIS_VDS_A | OCP_MODE | |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-00b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RSVD | R/W | 0b |
Reserved |
6 | OTW_REP | R/W | 0b |
0b = Overtemperature warning is not reported on nFAULT 1b = Overtemperature warning is reported on nFAULT |
5 | CBC | R/W | 0b |
In retry OCP_MODE, for both VDS_OCP, the fault is automatically cleared when a PWM input is given |
4 | DIS_VDS_C | R/W | 0b |
Write a 1 to this bit to disable VDS_OCP for MOSFETs in Phase C |
3 | DIS_VDS_B | R/W | 0b |
Write a 1 to this bit to disable VDS_OCP for MOSFETs in Phase B |
2 | DIS_VDS_A | R/W | 0b |
Write a 1 to this bit to disable VDS_OCP for MOSFETs in Phase A |
1-0 | OCP_MODE | R/W | 00b |
00b = Overcurrent causes a latched fault 01b = Overcurrent causes an automatic retrying fault 10b = Overcurrent is report only but no action is taken 11b = Overcurrent is not reported and no action is taken |