SLVSDZ9 May 2019 DRV8340-Q1
PRODUCTION DATA.
The SPI devices support a serial communication bus that lets an external controller send and receive data with the DRV8340-Q1 device. This support lets the external controller configure device settings and read detailed fault information. The interface is a four wire interface using the SCLK, SDI, SDO, and nSCS pins which are described as follows:
For more information on the SPI, see the SPI Communication section.