SLVSDZ9 May 2019 DRV8340-Q1
PRODUCTION DATA.
After a VDS_OCP event in this mode, all the external MOSFETs are disabled and the nFAULT pin is driven low. The FAULT, VDS_OCP, and corresponding MOSFET OCP bits are latched high in the SPI registers. Normal operation starts again automatically (gate driver operation and the nFAULT pin is released) after the tRETRY time elapses. The FAULT, VDS_OCP, and MOSFET OCP bits stay latched until the tRETRY period expires.