SLOSE51A June 2020 – December 2020 DRV8428E
ADVANCE INFORMATION
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | PWP | RTE | ||||
DRV8428E | DRV8428P | DRV8428E | DRV8428P | |||
DECAY/TOFF | 11 | 11 | 9 | 9 | I | Decay mode and off-time setting pin; seven-level pin. |
AEN | 15 | — | 13 | — | I | Bridge A enable input. Logic high enables bridge A; logic low disables the bridge Hi-Z. |
AIN1 | — | 15 | — | 13 | I | Bridge A PWM input. Logic controls the state of H-bridge A; internal pulldown. |
AIN2 | — | 14 | — | 12 | I | Bridge B PWM input. Logic controls the state of H-bridge B; internal pulldown. |
AOUT1 | 3 | 3 | 1 | 1 | O | Winding A output. Connect to motor winding. |
AOUT2 | 4 | 4 | 2 | 2 | O | Winding A output. Connect to motor winding. |
APH | 14 | — | 12 | — | I | Bridge A phase input. Logic high drives current from AOUT1 to AOUT2. |
VREFA | 10 | 10 | 8 | 8 | I | Reference voltage input. Voltage on this pin sets the full scale chopping current in H-bridge A. |
BEN | 13 | — | 11 | — | I | Bridge B enable input. Logic high enables bridge B; logic low disables the bridge Hi-Z. |
BIN1 | — | 13 | — | 11 | I | Bridge B PWM input. Logic controls the state of H-bridge B; internal pulldown. |
BIN2 | — | 12 | — | 10 | I | Bridge B PWM input. Logic controls the state of H-bridge B; internal pulldown. |
BOUT1 | 6 | 6 | 4 | 4 | O | Winding B output. Connect to motor winding. |
BOUT2 | 5 | 5 | 3 | 3 | O | Winding B output. Connect to motor winding. |
BPH | 12 | — | 10 | — | I | Bridge B phase input. Logic high drives current from BOUT1 to BOUT2. |
VREFB | 9 | 9 | 7 | 7 | I | Reference voltage input. Voltage on this pin sets the full scale chopping current in H-bridge B. |
GND | 7 | 7 | 5 | 5 | PWR | Device ground. Connect to system ground. |
DVDD | 8 | 8 | 6 | 6 | PWR | Logic supply voltage. Connect a X7R, 0.47-μF to 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. |
VM | 1 | 1 | 15 | 15 | PWR | Power supply. Connect to motor supply voltage and bypass to PGND with a 0.01-μF ceramic capacitor plus a bulk capacitor rated for VM. |
PGND | 2 | 2 | 16 | 16 | PWR | Power ground. Connect to system ground. |
nSLEEP | 16 | 16 | 14 | 14 | I | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown resistor. An nSLEEP low pulse clears faults. |
PAD | - | - | - | - | - | Thermal pad. Connect to system ground. |