SLOSE51A June 2020 – December 2020 DRV8428E
ADVANCE INFORMATION
Table 7-6 lists a summary of the functional modes.
CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | Logic | |
---|---|---|---|---|---|
Sleep mode | 4.2 V < VM < 33 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled |
Operating | 4.2 V < VM < 33 V | nSLEEP pin = 1 | Operating | Operating | Operating |