SLOSE51A June 2020 – December 2020 DRV8428E
ADVANCE INFORMATION
θstep can be found in the stepper motor data sheet or written on the motor itself.The frequency ƒstep gives the frequency of input change on the device. For the design parameters mentioned in Design Parameters, ƒstep can be calculated as 600 Hz.