SLOSE98A December 2022 – September 2023 DRV8461
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DDW | PWP | |||
SPI Interface | H/W Interface | ||||
VCC | 25 | 19 | - | Power | Supply voltage for internal logic blocks. When separate logic supply voltage is not available, tie the VCC pin to the DVDD pin. When configured with SPI interface, the VCC pin also acts as the supply pin for SDO output. See Section 7.3.16 for details. |
RSVD/TOFF | 35 | - | 19 | Input |
This pin is not used with SPI interface. With H/W interface, this pin programs the OFF time for PWM current regulation. |
VCP | 1 | 1 | Power | Charge pump output. Connect a X7R, 1-μF, 16-V ceramic capacitor from VCP to VM. | |
VM | 2, 11, 12, 21 | 2, 13 | Power | Power supply. Connect to motor supply voltage and bypass to PGNDA and PGNDB with two 0.01-μF ceramic capacitors plus a bulk capacitor rated for VM. | |
PGNDA | 3, 10 | 3 | Power | Power ground. Connect to system ground. | |
PGNDB | 13, 20 | 12 | Power | Power ground. Connect to system ground. | |
AOUT1 | 4, 5, 6 | 4, 5 | Output | Winding A output. Connect to motor winding. | |
AOUT2 | 7, 8, 9 | 6, 7 | Output | Winding A output. Connect to motor winding. | |
BOUT2 | 14, 15, 16 | 8, 9 | Output | Winding B output. Connect to motor winding. | |
BOUT1 | 17, 18, 19 | 10, 11 | Output | Winding B output. Connect to motor winding. | |
GND | 22, 23 | 14 | Power | Device ground. Connect to system ground. | |
DVDD | 24 | 15 | Power | Internal LDO output. Connect a X7R, 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. | |
nFAULT | 26 | 16 | Open Drain | Fault indication output. Pulled logic low with fault condition. Open-drain nFAULT requires an external pullup resistor. | |
nHOME | 27 | - | Open Drain | Pulled logic low when the internal indexer is at home position (45°) of step table. The nHOME pin outputs one low pulse per 360º electrical rotation (four fullsteps). Only available with DDW package. See Section 7.3.5.1 for details. | |
MODE | 28 | - | Input | For the DDW package, MODE pin programs the device with either SPI or hardware (H/W) pin interface. See Section 7.3.1 for details. | |
RSVD | 29, 30, 31, 32 | - | - | Reserved. Leave unconnected. | |
VREF | 33 | 17 | Input | Voltage reference input for setting full-scale current. DVDD can be used to generate VREF through a resistor divider. When configured with SPI interface, the VREF pin can be left unconnected if VREF_INT_EN = 1b. | |
nSCS/M0 | 34 | 18 | Input | With SPI interface, this pin acts as serial chip select. An active low on this pin enables the serial interface communications. With H/W interface, this pin programs the microstepping mode. | |
SDO/DECAY1 | 36 | 20 | Push-Pull/Input |
With SPI interface, this pin acts as serial data output. Data is shifted out on the rising edge of the SCLK pin. With H/W interface, this pin programs the decay-mode. | |
SDI/DECAY0 | 37 | 21 | Input |
With SPI interface, this pin acts as serial data input. Data is captured on the falling edge of the SCLK pin. With H/W interface, this pin programs the decay-mode. | |
SCLK/M1 | 38 | 22 | Input |
With SPI interface, this pin acts as serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin. With H/W interface, this pin programs the microstepping mode. | |
STEP | 39 | 23 | Input | Step input. An active edge causes the indexer to advance one step. With SPI interface, STEP active edge can be either rising edge or both rising and falling edge. With H/W interface, STEP active edge is always the rising edge. | |
DIR | 40 | 24 | Input | Direction input. Logic level sets the direction of stepping. | |
ENABLE | 41 | 25 | Input | Logic low to disable device outputs; logic high to enable. When the device operates with H/W interface, the ENABLE pin also determines the OCP, OL and OTSD fault recovery methods. | |
nSLEEP | 42 | 26 | Input | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode. A narrow nSLEEP reset pulse clears latched faults. | |
CPL | 43 | 27 | Power | Charge pump switching node. Connect a X7R, 0.1-μF, VM-rated ceramic capacitor from CPH to CPL. | |
CPH | 44 | 28 | Power | ||
PAD | - | - | - | Thermal pad. Connect to system ground. |