SLOSE98A December 2022 – September 2023 DRV8461
PRODUCTION DATA
DIAG3 is shown in Figure 7-59 and described in Table 7-39.
Read-only
Return to the Register Maps Table
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD |
NHOME |
CNT_OFLW |
CNT_UFLW | RSVD |
NPOR |
RSVD |
|
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
R-00b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RSVD | R | 0b |
Reserved |
6 |
NHOME |
R | 0b | When this bit is '1', it indicates indexer is at a position other than home position. |
5 |
CNT_OFLW |
R | 0b |
When this bit is '1', it indicates ATQ_CNT is more than ATQ_UL |
4 | CNT_UFLW | R | 0b |
When this bit is '1', it indicates ATQ_CNT is less than ATQ_LL |
3 | RSVD | R | 0b |
Reserved |
2 |
NPOR |
R |
0b |
0b = Indicates a prior VCC UVLO event 1b = Indicates that the NPOR bit has been cleared by a CLR_FLT or nSLEEP reset pulse input after a VCC UVLO event |
1-0 |
RSVD | R | 00b |
Reserved |