SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
The power loss due to the PWM switching frequency depends on the output voltage rise/fall time (tRF), supply voltage, motor RMS current and the PWM switching frequency. The switching losses in each H-bridge during rise-time and fall-time are calculated as shown in Equation 19 and Equation 20.
The DRV8462 features two values of output rise/fall time (tRF) - 140 ns and 70 ns. The smaller rise/fall time obviously results in lesser switching loss. Assuming tRF = 140 ns and 30-kHz PWM frequencyfor this exercise, and after substituting the values of various parameters, the switching losses in each H-bridge are calculated as shown below -
The total switching loss for the stepper motor driver (PSW) is calculated as twice the sum of rise-time (PSW_RISE) switching loss and fall-time (PSW_FALL) switching loss as shown below -
The output rise/fall time (tRF) is expected to change based on the supply-voltage, temperature and device to device variation.
The switching loss is directly proportional to the PWM switching frequency. The PWM frequency in an application depends on the supply voltage, inductance of the motor coil, back emf voltage and OFF time or the ripple current (for smart tune ripple control decay mode).