SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
ATQ_CTRL1 is shown in Figure 7-111 and described in Table 7-96.
Read ONLY
Return to the Register Maps Table
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ATQ_CNT[7:0] | |||||||
R-00000000b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | ATQ_CNT[7:0] | R | 00000000b | Read-only. Indicates the 8 LSB bits of the ATQ_CNT output. ATQ_CNT is proportional to the mechanical load torque. |