SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | CHARGE PUMP | INDEXER | Logic | |
---|---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 65 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled | Disabled |
Operating | 4.5 V < VM < 65 V | nSLEEP pin =
1 ENABLE = 1 and EN_OUT = 1b |
Operating | Operating | Operating | Operating | Operating |
Disabled | 4.5 V < VM < 65 V | nSLEEP pin =
1 ENABLE pin = 0 or EN_OUT = 0b |
Disabled | Operating | Operating | Operating | Operating |