SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
The TOFF bits or the TOFF pin configure the PWM OFF time for all decay modes, except smart tune ripple control and silent step decay modes, as shown in Table 7-21. The OFF time settings can be changed on-the-fly.
SPI Interface | H/W Interface | OFF Time |
---|---|---|
TOFF | TOFF | |
00b | 0 | 9 µs |
01b (default) | 1 | 19 µs |
10b | Hi-Z | 27 µs |
11b | 330kΩ to GND | 35 µs |