SLOSE79B August 2022 – October 2023 DRV8462
PRODUCTION DATA
The MOSFETs in both H-bridges are disabled
nFAULT is driven low
Charge pump remains active.
When operating with SPI interface -
FAULT and OCP bits are latched 1b
For xOUTy to VM short, corresponding OCP_LSy_x bit becomes 1b
For xOUTy to ground short, corresponding OCP_HSxy_x bit becomes 1b
The TOCP bit programs the overcurrent protection deglitch time.
The overcurrent protection can operate in two different modes: latched shutdown and automatic retry. The operating modes can be changed on the fly.