SLLSFB6B May 2020 – May 2024 DRV8705-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-1 lists the recommended external components for the device.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CPVDD1 | PVDD | GND | 0.1-µF, low ESR ceramic capacitor, PVDD-rated. |
CPVDD2 | PVDD | GND | Local bulk capacitance greater than or equal to 10-µF, PVDD-rated. |
CDVDD(1) | DVDD | GND | 1.0-μF, 6.3-V, low ESR ceramic capacitor |
CAREF(1) | AREF | GND | 0.1-μF, 6.3-V, low ESR ceramic capacitor |
CVCP | VCP | PVDD | 1-μF 16-V, low ESR ceramic capacitor |
CFLY | CPH | CPL | 0.1-µF, PVDD-rated, low ESR ceramic capacitor |
RnFAULT | VCC(2) | nFAULT | Pullup resistor, IOD ≤ 5-mA |