SLLSFB6B May 2020 – May 2024 DRV8705-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Driver power supply pin voltage | PVDD | –0.3 | 40 | V |
MOSFET drain sense pin voltage | DRAIN | –0.3 | 40 | V |
Voltage difference between ground pins | AGND, GND | –0.3 | 0.3 | V |
Charge pump pin voltage | VCP | –0.3 | 55 | V |
Charge pump high-side pin voltage | CPH | VPVDD – 0.3 | VVCP + 0.3 | V |
Charge pump low-side pin voltage | CPL | –0.3 | VPVDD + 0.3 | V |
Digital power supply pin voltage | DVDD | –0.3 | 5.75 | V |
Logic pin voltage | DRVOFF, GAIN, IDRIVE, IN1/EN, IN2/PH, MODE, nHIZx, nSLEEP, nFAULT, nSCS, SCLK, SDI, VDS | –0.3 | 5.75 | V |
Output logic pin voltage | SDO | –0.3 | VDVDD + 0.3 | V |
High-side gate drive pin voltage | GHx(2) | –2 | VVCP + 0.3 | V |
Transient 1-µs high-side gate drive pin voltage | –5 | VVCP + 0.3 | ||
High-side gate drive pin voltage with respect to SHx | –0.3 | 13.5 | ||
High-side sense pin voltage | SHx(2) | –2 | 40 | V |
Transient 1-µs high-side sense pin voltage | –5 | 40 | ||
Low-side gate drive pin voltage | GLx(2) | –2 | 13.5 | V |
Transient 1-µs low-side gate drive pin voltage | –3 | 13.5 | ||
Low-side gate drive pin voltage with respect to SLx | –0.3 | 13.5 | ||
Low-side sense pin voltage | SLx(2) | –2 | 2 | V |
Transient 1-µs low-side sense pin voltage | –3 | 3 | ||
Peak gate drive current | GHx, GLx | Internally Limited | Internally Limited | mA |
Amplfier power supply and reference pin voltage | AREF | –0.3 | 5.75 | V |
Amplifier input pin voltage | SN, SP | –2 | 2 | V |
Transient 1-µs amplifier input pin voltage | –3 | 3 | V | |
Amplifier input differential voltage | SN, SP | –5.75 | 5.75 | V |
Amplifier output pin voltage | SO | –0.3 | VAREF + 0.3 | V |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |