The DRV8813 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8813 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C).
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.
Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.
The DRV8813 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8813 | HTSSOP (28) | 9.70 mm × 4.40 mm |
Changes from D Revision (August 2013) to E Revision
PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS | |
---|---|---|---|---|
NAME | NO. | |||
POWER AND GROUND | ||||
CP1 | 1 | IO | Charge pump flying capacitor | Connect a 0.01-μF, 50-V capacitor between CP1 and CP2. |
CP2 | 2 | IO | Charge pump flying capacitor | |
GND | 14, 28 | — | Device ground | |
VCP | 3 | IO | High-side gate drive voltage | Connect a 0.1-μF, 16-V ceramic capacitor and a 1-MΩ resistor to VM. |
VMA | 4 | — | Bridge A power supply | Connect to motor supply (8.2 V to 45 V). Both pins must be connected to the same supply, bypassed with a 0.1 uF capacitor to GND, and connected to appropriate bulk capacitance. |
VMB | 11 | — | Bridge B power supply | |
V3P3OUT | 15 | O | 3.3-V regulator output | Bypass to GND with a 0.47-μF 6.3-V ceramic capacitor. Can be used to supply VREF. |
CONTROL | ||||
AENBL | 21 | I | Bridge A enable | Logic high to enable bridge A. Internal pulldown. |
APHASE | 20 | I | Bridge A phase (direction) | Logic high sets AOUT1 high, AOUT2 low. Internal pulldown. |
AI0 | 24 | I | Bridge A current set | Sets bridge A current: 00 = 100%, 01 = 71%, 10 = 38%, 11 = 0 Internal pulldown. |
AI1 | 25 | I | ||
AVREF | 12 | I | Bridge A current set reference input | Reference voltage for winding current set. Can be driven individually with an external DAC for microstepping, or tied to a reference (for example, V3P3OUT). |
BENBL | 22 | I | Bridge B enable | Logic high to enable bridge B. Internal pulldown. |
BI0 | 26 | I | Bridge B current set | Sets bridge B current: 00 = 100%, 01 = 71%, 10 = 38%, 11 = 0 Internal pulldown. |
BI1 | 27 | I | ||
BPHASE | 23 | I | Bridge B phase (direction) | Logic high sets BOUT1 high, BOUT2 low. Internal pulldown. |
BVREF | 13 | I | Bridge B current set reference input | Reference voltage for winding current set. Can be driven individually with an external DAC for microstepping, or tied to a reference (for example, V3P3OUT). |
DECAY | 19 | I | Decay mode | Low = slow decay, open = mixed decay, high = fast decay. Internal pulldown and pullup. |
nRESET | 16 | I | Reset input | Active-low reset input initializes internal logic and disables the H-bridge outputs. Internal pulldown. |
nSLEEP | 17 | I | Sleep mode input | Logic high to enable device, logic low to enter low-power sleep mode. Internal pulldown. |
STATUS | ||||
nFAULT | 18 | OD | Fault | Logic low when in fault condition (overtemperature, overcurrent) |
OUTPUT | ||||
AOUT1 | 5 | O | Bridge A output 1 | Connect to motor winding A |
AOUT2 | 7 | O | Bridge A output 2 | |
BOUT1 | 10 | O | Bridge B output 1 | Connect to motor winding B |
BOUT2 | 8 | O | Bridge B output 2 | |
ISENA | 6 | IO | Bridge A ground / Isense | Connect to current sense resistor for bridge A |
ISENB | 9 | IO | Bridge B ground / Isense | Connect to current sense resistor for bridge B |