DRV8813
45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation
DRV8813
- 8.2-V to 45-V Operating Supply Voltage Range
- 2.5-A Maximum Drive Current at 24 V and
TA = 25°C - Dual H-Bridge Current Control Motor Driver
- Drive a Bipolar Stepper or Two DC Motors
- Four Level Winding Current Control
- Multiple Decay Modes
- Mixed Decay
- Slow Decay
- Fast Decay
- Industry Standard Parallel Digital ControlInterface
- Low Current Sleep Mode
- Built In 3.3-V ReferenceOutput
- Small Package and Footprint
- Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VM Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8813 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8813 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C).
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.
Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.
The DRV8813 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8813 Dual-Bridge Motor Controller IC datasheet (Rev. E) | PDF | HTML | 01 Sep 2015 |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) | PDF | HTML | 21 Dec 2020 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
User guide | DRV88xx EVM GUI (Rev. C) | 27 Apr 2017 | ||
More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
Application note | Optimizing High-Level Micro Stepping of the DRV88xx Driver | 19 Jul 2014 | ||
Application note | Understanding Motor Driver Current Ratings | 06 Feb 2012 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8813EVM — Evaluation Module for DRV8813
The DRV8813 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports up (...)
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.