DRV8802
- 8.2-V to 45-V Operating Supply Voltage Range
- Dual H-Bridge Current-Control Motor Driver
- Drive Two DC Motors
- Brake Mode
- Four Level Winding Current Control
- 1.6-A Maximum Drive Current at 24 V and TA
25°C - Industry Standard Parallel Digital Control Interface
- Low Current Sleep Mode
- Built-In 3.3-V Reference Output
- Small Package Footprint
- Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VM Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
- Thermally Enhanced Surface Mount Package
The DRV8802 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFETs configured as H-bridges to drive the motor windings. The DRV8802 can supply up to 1.6-A peak or 1.1-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.
Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.
The DRV8802 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8802 DC Motor Driver IC datasheet (Rev. D) | PDF | HTML | 31 Dec 2015 |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
User guide | DRV88xx EVM GUI (Rev. C) | 27 Apr 2017 | ||
Application note | Understanding Motor Driver Current Ratings | 06 Feb 2012 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8802EVM — DRV8802 Evaluation Module
The DRV8802 evaluation module consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors. The on-board MSP430 MCU plus software & GUI provide all the necessary signaling and control. With this EVM, designers can quickly and (...)
TIDA-00144 — Automotive HVAC Damper Motor Control
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.