DRV8824
45-V, 1.6-A bipolar stepper motor driver with current regulation and 1/32 microstepping
DRV8824
- PWM Microstepping Stepper Motor Driver
- Built-In Microstepping Indexer
- Up to 1/32 Microstepping
- Multiple Decay Modes:
- Mixed Decay
- Slow Decay
- Fast Decay
- 8.2-V to 45-V Operating Supply Voltage Range
- 1.6-A Maximum Drive Current at 24 V and TA = 25°C
- Simple STEP/DIR Interface
- Low-Current Sleep Mode
- Built-In 3.3-V Reference Output
- Small Package and Footprint
- Protection Features:
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VMx Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8824 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8824 is capable of driving up to 1.6 A of current from each output (with proper heatsinking, at 24 V and 25°C).
A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.
Internal shutdown functions are provided for overcurrent, short circuit, undervoltage lockout, and over temperature. Fault conditions are indicated through the nFAULT pin.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8824 Stepper Motor Controller IC datasheet (Rev. K) | PDF | HTML | 22 Oct 2014 |
Application note | Understanding Motor Driver Current Ratings (Rev. A) | PDF | HTML | 05 Jul 2024 | |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Intelligent Stepper Motor Driver (Rev. B) | PDF | HTML | 20 Jan 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
User guide | DRV88xx EVM GUI (Rev. C) | 27 Apr 2017 | ||
Analog Design Journal | Applying acceleration and deceleration profiles to bipolar stepper motors | 17 Jul 2012 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8824EVM — DRV8824 Evaluation Module
The DRV8824EVM is a stepper motor controller evaluation module that includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.
SLVC502 — Software: DRV8824EVM and DRV8825EVM
Supported products & hardware
Products
Stepper motor drivers
Hardware development
Evaluation board
TIDA-00146 — Automotive Adaptive Front Light Positioning Stepper Motor
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
VQFN (RHD) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.