Product details

Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 2.5 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 2.5 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Dual H-Bridge DC Motor Driver
    • Single and Dual Brushed DC
    • Stepper
  • PWM Control Interface
  • Optional Fixed Frequency Current Regulation
    • Two Bit Current Control Allows Up to Four
      Current Levels
  • Low MOSFET On-Resistance
    • 2.5-A Maximum Drive Current at 24 V and
      TA = 25°C
    • Combined 400 mΩ RDS(ON) of High-Side
      and Low-Side at 24 V and TA = 25°C
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Thermally Enhanced Surface Mount Package
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • Dual H-Bridge DC Motor Driver
    • Single and Dual Brushed DC
    • Stepper
  • PWM Control Interface
  • Optional Fixed Frequency Current Regulation
    • Two Bit Current Control Allows Up to Four
      Current Levels
  • Low MOSFET On-Resistance
    • 2.5-A Maximum Drive Current at 24 V and
      TA = 25°C
    • Combined 400 mΩ RDS(ON) of High-Side
      and Low-Side at 24 V and TA = 25°C
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Thermally Enhanced Surface Mount Package
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

The DRV8841 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8841 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin. Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.

The DRV8841 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8841 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin. Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8424E ACTIVE 35-V, 2.5-A bipolar stepper or dual brushed  motor driver with integrated current sensing Lower voltage support and higher current capabilities
DRV8425E ACTIVE 35V, 2A bipolar stepper or dual brushed motor driver with integrated current sensing Lower voltage support
DRV8434E ACTIVE 48-V, 2.5-A bipolar stepper or dual brushed motor driver with integrated current sensing Higher voltage support and higher current capabilities
Similar functionality to the compared device
DRV8886AT ACTIVE 37-V, 2-A bipolar stepper motor driver with integrated current sensing & smart tune technology The DRV8886AT has integrated microstepping up to 1/16, Integrated Current Sensing, and adaptive decay mode for Stepper Motor applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet DRV8841 Dual H-Bridge Driver IC datasheet (Rev. F) PDF | HTML 16 Dec 2015
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 05 Jul 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide DRV88xx EVM GUI (Rev. C) 27 Apr 2017
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Application note Optimizing High-Level Micro Stepping of the DRV88xx Driver 19 Jul 2014
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8841EVM — Evaluation Module for DRV8841

The DRV8841 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a PWM control interface and a small number external components that can be used to drive either two brushed DC motors, a single bipolar stepper motor, or four solenoids. The on-board MSP430 MCU + software/GUI supports (...)

User guide: PDF
Buy from a distributor
Support software

SLVC342 DRV88xx Software

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8814 47-V, 2.5-A dual brushed DC motor driver with inrush protection
Stepper motor drivers
DRV8802 45-V, 1.6-A dual H-bridge motor driver with current regulation DRV8812 45-V, 1.6-A bipolar stepper or dual H-bridge motor driver with current regulation DRV8813 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation DRV8824 45-V, 1.6-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8825 45-V, 2.5-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8841 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver IC with current regulation and PWM control DRV8843 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation and PWM control
Hardware development
Evaluation board
DRV8802EVM DRV8802 Evaluation Module DRV8812EVM Evaluation module for DRV8812 DRV8813EVM Evaluation Module for DRV8813 DRV8824EVM DRV8824 Evaluation Module DRV8825EVM Evaluation Module for DRV8825 DRV8840EVM Evaluation Module for DRV8840 DRV8841EVM Evaluation Module for DRV8841 DRV8842EVM Evaluation Module for DRV8842
Schematic

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos