TIDA-00144

Automotive HVAC Damper Motor Control

TIDA-00144

Design files

Overview

TIDA-00144 reference design consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors found in automotive HVAC damper motor applications. This design features off battery capabilities with 45V maximum operating supply voltage. Along with, internal shutdown functions provided for overcurrent protection, short circuit protection, under voltage lockout and over temperature.

Features
  • Wide Vin (42V Load dump capable)
  • Simple, 2 pin control interface for motor operation
  • On-chip protection enables higher system reliability
  • Sleep function minimizes power consumption (battery drain)
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU289.PDF (268 K)

Reference design overview and verified performance test data

TIDU288A.PDF (1018 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDC368.ZIP (551 K)

Detailed schematic diagram for design layout and components

TIDR521.PDF (440 K)

Detailed schematic diagram for design layout and components

TIDR522.PDF (220 K)

Detailed schematic diagram for design layout and components

TIDR523.PDF (125 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC367.ZIP (226 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS777750-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF
MSP430 microcontrollers

MSP430F16128 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART

Data sheet: PDF
Stepper motor drivers

DRV880245-V, 1.6-A dual H-bridge motor driver with current regulation

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DRV8802EVM — DRV8802 Evaluation Module

The DRV8802 evaluation module consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors. The on-board MSP430 MCU plus software & GUI provide all the necessary signaling and control. With this EVM, designers can quickly and (...)

User guide: PDF
Buy from a distributor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-00144 Overview Apr. 11, 2014
Test report TIDA-00144 Test Results (Rev. A) Nov. 18, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos