SLVSDA5E January 2016 – March 2020 DRV8884
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 40 | V |
Power supply voltage ramp rate (VM) | 0 | 2 | V/µs |
Charge pump voltage (VCP, CPH) | –0.3 | VM + 7 | V |
Charge pump negative switching pin (CPL) | –0.3 | VM | V |
Internal regulator voltage (DVDD) | –0.3 | 3.8 | V |
Internal regulator current output (DVDD) | 0 | 1 | mA |
Internal regulator voltage (AVDD) | –0.3 | 5.7 | V |
Control pin voltage (STEP, DIR, ENABLE, nFAULT, M0, M1, DECAY, TRQ, nSLEEP) | –0.3 | 5.7 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Current limit input pin voltage (RREF) | –0.3 | 6.0 | V |
Continuous phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –0.7 | VM + 0.7 | V |
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2) | 1.7 | A | |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |