SLVSDA4C January 2017 – March 2020 DRV8886
PRODUCTION DATA.
The DRV8886 decay mode is selected by setting the quad-level DECAY pin to the voltage range listed in Table 21. The decay mode setting can be modified during device operation.
DECAY | INCREASING STEPS | DECREASING STEPS |
---|---|---|
100 mV
Can be tied to ground |
Slow decay | Mixed decay: 30% fast |
300 mV, 15 kΩ to GND | Mixed decay: 30% fast | Mixed decay: 30% fast |
1 V, 45 kΩ to GND | Mixed decay: 60% fast | Mixed decay: 60% fast |
2.9 V
Can be tied to DVDD |
Slow decay | Slow decay |
Figure 17 defines increasing and decreasing current. For the slow-mixed decay mode, the decay mode is set as slow during increasing current steps and mixed decay during decreasing current steps. In full step mode the decreasing steps decay mode is always used. In noncircular 1/2-step mode the increasing step decay mode is used after a level transition (0% to 100% and 0% to –100%). When the level transition is to a similar level (100% to 100% and –100% to –100%), the decreasing step decay mode is used.