SLVSDA4C January 2017 – March 2020 DRV8886
PRODUCTION DATA.
Table 1 lists the recommended external components for the DRV8886 device.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | Two X5R or X7R, 0.01-µF, VM-rated ceramic capacitors |
CVM2 | VM | GND | Bulk, VM-rated capacitor |
CVCP | VCP | VM | X5R or X7R, 0.22-µF, 16-V ceramic capacitor |
CSW | CPH | CPL | X5R or X7R, 0.022-µF, VM-rated ceramic capacitor |
CAVDD | AVDD | GND | X5R or X7R, 0.47-µF, 6.3-V ceramic capacitor |
CDVDD | DVDD | GND | X5R or X7R, 0.47-µF, 6.3-V ceramic capacitor |
RnFAULT | VCC (1) | nFAULT | >4.7-kΩ resistor |
RREF | RREF | GND | Resistor to limit chopping current must be installed. See the Typical Application section for value selection. |