SLVSDA4C January 2017 – March 2020 DRV8886
PRODUCTION DATA.
The first step in configuring the DRV8886 device requires the desired motor speed and microstepping level. If the target application requires a constant speed, then a square wave with frequency ƒstep must be applied to the STEP pin.
If the target motor speed is too high, the motor does not spin. Make sure that the motor can support the target speed.
Use Equation 5 to calculate ƒstep for a desired motor speed (v), microstepping level (nm), and motor full step angle (θstep).
The value of θstep can be found in the stepper motor data sheet, or written on the motor.
For the DRV8886 device, the microstepping level is set by the Mx pins and can be any of the settings listed in Table 26. Higher microstepping results in smoother motor motion and less audible noise, but increases switching losses and requires a higher ƒstep to achieve the same motor speed.
M1 | M0 | STEP MODE |
---|---|---|
0 | 0 | Full step (2-phase excitation) with 71% current |
0 | 1 | 1/16 step |
1 | 0 | 1/2 step |
1 | 1 | 1/4 step |
0 | Z | 1/8 step |
1 | Z | Non-circular 1/2 step |
For example, the motor is 1.8°/step for a target of 120 rpm at 1/8 microstep mode.