SLVSDA4C January 2017 – March 2020 DRV8886
PRODUCTION DATA.
If at any time the voltage on the VM pin falls below the VM undervoltage-lockout threshold voltage (VUVLO), all MOSFETs in the H-bridge are disabled, the charge pump is disabled, the logic is reset, and the nFAULT pin is driven low. Operation resumes when the VM voltage rises above the VUVLO threshold. The nFAULT pin is released after operation resumes. Decreasing the VM voltage below this undervoltage threshold resets the indexer position.