SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VM, DVDD) | ||||||
IVM | VM operating supply current | nSLEEP = 1, No load | 5 | 6.5 | mA | |
IVMQ | VM sleep mode supply current | nSLEEP = 0 | 2 | 4 | μA | |
tSLEEP | Sleep time | nSLEEP = 0 to sleep-mode | 120 | μs | ||
tRESET | nSLEEP reset pulse | nSLEEP low to clear fault | 20 | 40 | μs | |
tWAKE | Wake-up time | nSLEEP = 1 to output transition | 0.8 | 1.2 | ms | |
tON | Turn-on time | VM > UVLO to output transition | 0.8 | 1.2 | ms | |
VDVDD | Internal regulator voltage | No external load, 6 V < VVM < 48 V | 4.75 | 5 | 5.25 | V |
No external load, VVM = 4.5 V |
4.2 |
4.35 |
V | |||
CHARGE PUMP (VCP, CPH, CPL) | ||||||
VVCP | VCP operating voltage | 6 V < VVM < 48 V | VVM + 5 | V | ||
f(VCP) | Charge pump switching frequency | VVM > UVLO; nSLEEP = 1 | 360 | kHz | ||
LOGIC-LEVEL INPUTS (IN1, IN2, IN3, IN4, EN1, EN2, EN3, EN4, nSLEEP) | ||||||
VIL | Input logic-low voltage | 0 | 0.6 | V | ||
VIH | Input logic-high voltage | 1.5 | 5.5 | V | ||
VHYS | Input logic hysteresis | 150 | mV | |||
IIL | Input logic-low current | VIN = 0 V | –1 | 1 | μA | |
IIH | Input logic-high current | VIN = 5 V | 100 | μA | ||
t1 |
ENx high to OUTx high delay |
INx = 1 |
5 |
μs | ||
t2 | ENx low to OUTx low delay | INx = 1 |
5 |
μs | ||
t3 | ENx high to OUTx low delay | INx = 0 |
5 |
μs | ||
t4 | ENx low to OUTx high delay | INx = 0 |
5 |
μs | ||
t5 | INx high to OUTx high delay |
800 |
ns | |||
t6 | INx low to OUTx low delay |
800 |
ns | |||
QUAD-LEVEL INPUTS (MODE, TOFF) | ||||||
VI1 | Input logic-low voltage | Tied to GND | 0 | 0.6 | V | |
VI2 | 330kΩ ± 5% to GND | 1 | 1.25 | 1.4 | V | |
VI3 | Input Hi-Z voltage | Hi-Z (>500kΩ to GND) | 1.8 | 2 | 2.2 | V |
VI4 | Input logic-high voltage | Tied to DVDD | 2.7 | 5.5 | V | |
IO | Output pull-up current | 10 | μA | |||
CONTROL OUTPUTS (nFAULT) | ||||||
VOL | Output logic-low voltage | IO = 5 mA | 0.5 | V | ||
IOH | Output logic-high leakage | –1 | 1 | μA | ||
MOTOR DRIVER OUTPUTS (OUT1, OUT2, OUT3, OUT4) | ||||||
RDS(ONH) | High-side FET on resistance (MODE = 0 or 330k to GND) | TJ = 25 °C, IO = -1 A | 165 | 200 | mΩ | |
TJ = 125 °C, IO = -1 A | 250 | 300 | mΩ | |||
TJ = 150 °C, IO = -1 A | 280 | 350 | mΩ | |||
RDS(ONL) | Low-side FET on resistance (MODE = 0 or 330k to GND) | TJ = 25 °C, IO = 1 A | 165 | 200 | mΩ | |
TJ = 125 °C, IO = 1 A | 250 | 300 | mΩ | |||
TJ = 150 °C, IO = 1 A | 280 | 350 | mΩ | |||
RDS(ONH) | High-side FET on resistance (MODE = 1) | TJ = 25 °C, IO = -1 A | 80 | 100 | mΩ | |
TJ = 125 °C, IO = -1 A | 125 | 150 | mΩ | |||
TJ = 150 °C, IO = -1 A | 140 | 175 | mΩ | |||
RDS(ONL) | Low-side FET on resistance (MODE = 1) | TJ = 25 °C, IO = 1 A | 80 | 100 | mΩ | |
TJ = 125 °C, IO = 1 A | 125 | 150 | mΩ | |||
TJ = 150 °C, IO = 1 A | 140 | 175 | mΩ | |||
RDS(ONH) | High-side FET on resistance (MODE = Hi-Z) | TJ = 25 °C, IO = -1 A | 40 | 50 | mΩ | |
TJ = 125 °C, IO = -1 A | 60 | 75 | mΩ | |||
TJ = 150 °C, IO = -1 A | 70 | 90 | mΩ | |||
RDS(ONL) | Low-side FET on resistance (MODE = Hi-Z) | TJ = 25 °C, IO = 1 A | 40 | 50 | mΩ | |
TJ = 125 °C, IO = 1 A | 60 | 75 | mΩ | |||
TJ = 150 °C, IO = 1 A | 70 | 90 | mΩ | |||
tRF |
Output rise/fall time |
VM = 24V |
100 |
ns | ||
CURRENT REGULATION (VREF) | ||||||
KV | Transimpedance gain |
VREF = 3.3V, MODE = 0 or 330k to GND | 1.254 | 1.32 | 1.386 | V/A |
VREF = 3.3V, MODE = 1 | 0.627 | 0.66 | 0.693 | V/A | ||
VREF = 3.3V, MODE = Hi-Z | 0.313 | 0.33 | 0.347 | V/A | ||
IVREF |
VREF leakage current | VREF = 3.3V |
8.25 | μA | ||
tOFF | PWM off-time | TOFF = 0 | 7 | μs | ||
TOFF = 1 | 16 | |||||
TOFF = Hi-Z | 24 | |||||
TOFF = 330 kΩ to GND | 32 | |||||
ΔITRIP | Current trip accuracy | 10% to 20% of ITRIP setting |
-12 |
12 |
% | |
20% to 40% of ITRIP setting |
-6 |
6 | ||||
40% to 100% ITRIP setting |
-4 |
4 | ||||
PROTECTION CIRCUITS | ||||||
VUVLO | VM UVLO lockout | VM falling, UVLO falling | 4.1 | 4.25 | 4.35 | V |
VM rising, UVLO rising | 4.2 | 4.35 | 4.45 | |||
VUVLO,HYS | Undervoltage hysteresis | Rising to falling threshold | 100 | mV | ||
VCPUV | Charge pump undervoltage | VCP falling | VVM + 2 | V | ||
IOCP | Overcurrent protection | Current through any FET (MODE = 0 or 330k to GND) | 4 | A | ||
Current through any FET (MODE = 1) | 8 | A | ||||
Current through any FET (MODE = Hi-Z) | 16 | A | ||||
tOCP | Overcurrent deglitch time | 2 | μs | |||
TOTSD | Thermal shutdown | Die temperature TJ | 150 | 165 | 180 | °C |
THYS_OTSD | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C |