SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | PWP | RGE | ||
IN1 | 25 | 20 | I | PWM input. Logic controls the state of Half-bridge 1; internal pulldown. |
IN2 | 24 | 19 | I | PWM input. Logic controls the state of Half-bridge 2; internal pulldown. |
IN3 | 23 | 18 | I | PWM input. Logic controls the state of Half-bridge 3; internal pulldown. |
IN4 | 22 | 17 | I | PWM input. Logic controls the state of Half-bridge 4; internal pulldown. |
OUT1 | 4, 5 | 3 | O | Output of Half-bridge 1. |
OUT2 | 6, 7 | 4 | O | Output of Half-bridge 2. |
OUT3 | 10, 11 | 6 | O | Output of Half-bridge 3. |
OUT4 | 8, 9 | 5 | O | Output of Half-bridge 4. |
VREF12/EN3 | 18 | 13 | I | When MODE pin is 0, 1 or Hi-Z, this pin acts as the reference voltage input pin and controls the current level for Half-bridges 1 and 2. When a 330k resistor is connected from MODE pin to ground, a logic high on this pin enables OUT3. |
VREF34/EN4 | 17 | 12 | I | When MODE pin is 0, 1 or Hi-Z, this pin acts as the reference voltage input pin and controls the current level for Half-bridges 3 and 4. When a 330k resistor is connected from MODE pin to ground, a logic high on this pin enables OUT4. |
RSVD/EN1 | 20 | 15 | - | When MODE pin is 0, 1 or Hi-Z, leave this pin unconnected. When a 330k resistor is connected from MODE pin to ground, a logic high on this pin enables OUT1. |
MODE | 21 | 16 | I | Volatge on the MODE pin selects the paralleling of individual half-bridges, or selects independent high-z operation for the bridges. When MODE is 0, four independent solenoid loads can be driven. When MODE is 1, pairs of half-bridges are paralleled, so that two solnoid loads can be driven with higher output current. When MODE is open, all the half-bridges are paralleled, and a single solenoid load will be driven. When a 330k resistor is connected from MODE to ground, independent high-z operation is enabled - each half-bridge output can be enabled or disabled independently. |
CPH | 28 | 23 | PWR | Charge pump switching node. Connect a X7R, 0.022-μF, VM-rated ceramic capacitor from CPH to CPL. |
CPL | 27 | 22 | ||
GND | 14 | 9 | PWR | Device ground. Connect to system ground. |
TOFF/EN2 | 19 | 14 | I | When MODE pin is 0, 1 or Hi-Z, this pin sets the off-time during current chopping. When a 330k resistor is connected from MODE to ground, a logic high on this pin enables OUT2. |
DVDD | 15 | 10 | PWR | Logic supply voltage. Connect a X7R, 0.47-μF to 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. |
VCP | 1 | 24 | O | Charge pump output. Connect a X7R, 0.22-μF, 16-V ceramic capacitor to VM. |
VM | 2, 13 | 1, 8 | PWR | Power supply. Connect to supply voltage and bypass to PGND with two 0.01-μF ceramic capacitors (one for each pin) plus a bulk capacitor rated for VM. |
PGND | 3, 12 | 2, 7 | PWR | Power ground. Connect to system ground. |
nFAULT | 16 | 11 | O | Fault indication. Pulled logic low with fault condition; open-drain output requires an external pullup resistor. |
nSLEEP | 26 | 21 | I | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown resistor. |
PAD | - | - | - | Thermal pad. Connect to system ground. |