SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.5 | 48 | V |
VI | Logic level input voltage | 0 | 5.5 | V |
VREF | Reference rms voltage range (VREF) | 0.05 | 3.3 | V |
ƒPWM | Applied PWM signal (IN1, IN2, IN3, IN4) | 0 | 100 | kHz |
IFS | Peak output current (MODE = 0 or 330k to GND) | 0 | 2.5 | A |
Peak output current (MODE = 1) | 0 | 5 | A | |
Peak output current (MODE = Hi-Z) | 0 | 10 | A | |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |