SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 50 | V |
Charge pump voltage (VCP, CPH) | –0.3 | VVM + 7 | V |
Charge pump negative switching pin (CPL) | –0.3 | VVM | V |
nSLEEP pin voltage (nSLEEP) | –0.3 | VVM | V |
Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
Control and reference pin voltage (IN1, IN2, IN3, IN4, nFAULT, RSVD/EN1, TOFF/EN2, MODE, VREF12/EN3, VREF34/EN4) | –0.3 | 5.75 | V |
Open drain output current (nFAULT) | 0 | 10 | mA |
Continuous phase node pin voltage (OUT1, OUT2, OUT3, OUT4) | –1 | VVM + 1 | V |
Transient 100 ns phase node pin voltage (OUT1, OUT2, OUT3, OUT4) | –3 | VVM + 3 | V |
Peak drive current (OUT1, OUT2, OUT3, OUT4) | Internally Limited | A | |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |