SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
Table 7-8lists a summary of the functional modes.
CONDITION | CONFIGURATION | HALF-BRIDGE | DVDD Regulator | CHARGE PUMP | Logic | |
---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 48 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled |
Operating | 4.5 V < VM < 48 V | nSLEEP pin = 1 | Operating | Operating | Operating | Operating |