SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
The following table shows the recommended values of the external components for the driver.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND | Two X7R, 0.01-µF, VM-rated ceramic capacitors |
CVM2 | VM | PGND | Bulk, VM-rated capacitor |
CVCP | VCP | VM | X7R, 0.22-µF, 16-V ceramic capacitor |
CSW | CPH | CPL | X7R, 0.022-µF, VM-rated ceramic capacitor |
CDVDD | DVDD | GND | X7R, 0.47-µF to 1-µF, 6.3-V or 10-V rated ceramic capacitor |
RnFAULT | VCC | nFAULT | >4.7-kΩ resistor |
RREF1 | VREF12 | VCC | Resistor to limit chopping current. It is recommended that the value of parallel combination of RREF1 and RREF2 should be less than 50-kΩ. |
RREF2 (Optional) | VREF12 | GND | |
RREF3 | VREF34 | VCC | Resistor to limit chopping current. It is recommended that the value of parallel combination of RREF3 and RREF4 should be less than 50-kΩ. |
RREF4 (Optional) | VREF34 | GND |