SLOSE71 April 2020 – December 2020 DRV8955
PRODUCTION DATA
An analog current-limit circuit on each FET limits the current through the FET by removing the gate drive. If this current limit persists for longer than the tOCP time, the half-bridge in which OCP is detected is disabled and the nFAULT pin is driven low. The charge pump remains active during this condition. Once the OCP condition is removed, normal operation resumes after applying an nSLEEP reset pulse or a power cycling.