SLVSHN2 July 2024 DRV8962-Q1
PRODUCTION DATA
The following table shows the recommended values of the external components for the DRV8962-Q1.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND1 | X7R, 0.01-µF, VM-rated ceramic capacitor |
CVM2 | VM | PGND3 | X7R, 0.01-µF, VM-rated ceramic capacitor |
CVM3 | VM | PGND1 | Bulk, VM-rated capacitor |
CVCP | VCP | VM | X7R, 1-µF, 16-V ceramic capacitor |
CSW | CPH | CPL | X7R, 0.1-µF, VM-rated ceramic capacitor |
CDVDD | DVDD | GND | X7R, 1-µF, 6.3-V or 10-V rated ceramic capacitor |
CVCC | VCC | GND | X7R, 0.1-µF, 6.3-V or 10-V rated ceramic capacitor |
RnFAULT | DVDD or VCC | nFAULT | 10-kΩ resistor |
RREF1 | VREF | DVDD | Resistors to set current regulation threshold. |
RREF2 | VREF | GND | |
RIPROPIx | IPROPIx | GND | For details, see Section 6.5.3 |