SLVSHN2 July 2024 DRV8962-Q1
PRODUCTION DATA
The DRV8962-Q1 is designed to operate from an input voltage supply (VM) range from 4.5 V to 60 V. A 0.01-µF ceramic capacitor rated for VM must be placed close to the VM pins of DRV8962-Q1. In addition, a bulk capacitor must be included on VM.