SLVSFV6B August 2022 – October 2023 DRV8962
PRODUCTION DATA
The DRV8962 can drive four solenoid loads at the same time. For loads connected to ground, the IPROPI pins output the load current information; and the load current can be regulated to an ITRIP level determined by the voltage on the VREF pin.
The DRV8962 supports independent IN and EN pins for each of the four half-bridges. All the four half-bridges also have separate PGND pins.