SLVSFV6B August 2022 – October 2023 DRV8962
PRODUCTION DATA
Table 7-5 lists a summary of the functional modes.
CONDITION | CONFIGURATION | Half-BRIDGE | DVDD Regulator | CHARGE PUMP | Logic | |
---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 65 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled |
Operating | 4.5 V < VM < 65 V | nSLEEP pin = 1 | Operating | Operating | Operating | Operating |