SLVSFV6B August 2022 – October 2023 DRV8962
PRODUCTION DATA
Can drive various types of loads -
Up to four solenoids or valves
One stepper motor
Two brushed-DC motors
One or two thermoelectric coolers (TEC)
One 3-phase brushless-DC motor
One 3-phase permanent magnet synchronous motor (PMSM)
Optional external sense resistor
Pin-to-pin compatible with:
DRV8952: 55 V, four-channel half-bridge driver
Programmable output rise/fall time
Programmable fault recovery method