SNLS461A May 2013 – June 2015 DS110DF111
PRODUCTION DATA.
The DS110DF111 has an optional internal voltage regulator to provide the 2.5-V supply. In 3.3-V mode operation, the VIN pin = 3.3 V is used as the power supply input to the device. The internal regulator provides 2.5 V to the VDD pins of the device. A 0.22-uF cap is needed at each of the 2 VDD pins for power supply de-coupling (total capacitance should be ≤ 0.5 µF). These local decoupling capacitors should be the only connection to the DS110DF111 VDD net as the internal regulator is not designed to supply power to additional devices. In 2.5-V mode operation, the VIN pin should be connected to directly to the 2.5-V supply, a voltage less than 2.9 V will disable the internal regulator allowing an external supply to power the DS110DF111