Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS110DF111

ACTIVE

8.5 to 11.3-Gbps low power multi-rate two-channel retimer

alarmNotifications Order now

Product details

Type Retimer Mux Number of channels 2 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 11.3 Protocols 10G-SR/LR, General purpose, Infiniband Operating temperature range (°C) -40 to 85
Type Retimer Mux Number of channels 2 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 11.3 Protocols 10G-SR/LR, General purpose, Infiniband Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Pin-Compatible Retimer Family
    • DS110DF111 With DFE: 8.5 to 11.3 Gbps
    • DS125DF111 With DFE: 9.8 to 12.5 Gbps
  • Adaptive CTLE Up to 34 dB Boost at 5.65 GHz
  • Self-Tuning 5-Tap DFE
  • Raw Equalized and Retimed Data Loopback
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Settable TX De-Emphasis Driver 0 to –12 dB
  • Low Power Consumption: 200 mW/Channel
  • Locks to Half, Quarter, and Eighth Data Rates for
    Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Generator
  • Input Signal Detection, CDR Lock Detection/Indicator
  • Single 3.3-V or 2.5-V ±5% Power Supply
  • SMBus, EEPROM, or Pin-Based Configuration
  • 4.0-mm × 4.0-mm, 24-Pin QFN Package
  • Operating Temp Range: –40°C to 85°C
  • Pin-Compatible Retimer Family
    • DS110DF111 With DFE: 8.5 to 11.3 Gbps
    • DS125DF111 With DFE: 9.8 to 12.5 Gbps
  • Adaptive CTLE Up to 34 dB Boost at 5.65 GHz
  • Self-Tuning 5-Tap DFE
  • Raw Equalized and Retimed Data Loopback
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Settable TX De-Emphasis Driver 0 to –12 dB
  • Low Power Consumption: 200 mW/Channel
  • Locks to Half, Quarter, and Eighth Data Rates for
    Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Generator
  • Input Signal Detection, CDR Lock Detection/Indicator
  • Single 3.3-V or 2.5-V ±5% Power Supply
  • SMBus, EEPROM, or Pin-Based Configuration
  • 4.0-mm × 4.0-mm, 24-Pin QFN Package
  • Operating Temp Range: –40°C to 85°C

The DS110DF111 is a dual-channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS110DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit driver on each channel.

The DS110DF111 with its on-chip Decision Feedback Equalizer (DFE) can enhance the reach and robustness of long, lossy, cross-talk-impaired high speed serial links to achieve BER < 1x10–15. For less-demanding applications and interconnects, the DFE can be switched off and achieve the same BER performance. The DS125DF111 and DS110DF111 devices are pin-compatible.

Each channel of the DS110DF111 independently locks to serial data at data rates from 8.5 to 11.3 Gbps or to any supported subrate of these data rates. This simplifies system design and lowers overall cost.

Programmable transmit de-emphasis driver offers precise settings to meet the SFF-8431 output eye template. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnect and backplanes with multiple connectors. The CDR function is ideal for use in front port parallel optical module applications to reset the jitter budget and retime high-speed serial data.

The DS110DF111 is a dual-channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS110DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit driver on each channel.

The DS110DF111 with its on-chip Decision Feedback Equalizer (DFE) can enhance the reach and robustness of long, lossy, cross-talk-impaired high speed serial links to achieve BER < 1x10–15. For less-demanding applications and interconnects, the DFE can be switched off and achieve the same BER performance. The DS125DF111 and DS110DF111 devices are pin-compatible.

Each channel of the DS110DF111 independently locks to serial data at data rates from 8.5 to 11.3 Gbps or to any supported subrate of these data rates. This simplifies system design and lowers overall cost.

Programmable transmit de-emphasis driver offers precise settings to meet the SFF-8431 output eye template. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnect and backplanes with multiple connectors. The CDR function is ideal for use in front port parallel optical module applications to reset the jitter budget and retime high-speed serial data.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS110DF111 Low-Power, Multirate, 2-Channel Retimer datasheet (Rev. A) PDF | HTML 30 Jun 2014
Application note Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 31 Jan 2023
Application brief DS110DF111,DS125DF111, DS100DF410, DS110DF410, and DS125DF410 Programming Guide 25 Mar 2019
EVM User's guide DS110DF111EVM User's Guide (Rev. A) 20 Jan 2016
Application note Understanding EEPROM Programming for 10G to 12.5G Retimers 13 Jan 2016
Application note Selecting TI SigCon Devices for SFF-8431 SFP+ Applications 06 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS110DF111EVM — DS110DF111EVM: 8.5-11.3 Gbps Retimer Evaluation Module

The DS110DF111EVM is a high bandwidth platform with a SMA interface to evaluate the DS110DF111 dual channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS110DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit (...)

User guide: PDF
Buy from a distributor
Simulation model

DS1xxDF111 IBIS-AMI Model

SLNM007.ZIP (10706 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos