SNLS645A August 2019 – December 2019 DS160PR410
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Receiver | ||||||
RLRX-DIFF | Input differential return loss with minimal channel in TI evaluation board | 50 MHz to 1.25 GHz | -22 | dB | ||
1.25 GHz to 2.5 GHz | -19 | dB | ||||
2.5 GHz to 4.0 GHz | -17 | dB | ||||
4.0 GHz to 8.0 GHz | -14 | dB | ||||
RLRX-DIFF | Input differential return loss with minimal channel in TI evaluation board | 8.0 GHz to 12.5 GHz | -13 | dB | ||
RLRX-CM | Input common-mode return loss with minimal channel in TI evaluation board | 50 MHz to 2.5 GHz | -18 | dB | ||
2.5 GHz to 8.0 GHz | -13 | dB | ||||
RLRX-CM | Input common-mode return loss with minimal channel in TI evaluation board | 8.0 GHz to 12.5 GHz | -10 | dB | ||
XTRX | Receive-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent receiver pairs from 10 MHz to 8 GHz. | -45 | dB | ||
GAIN | CTLE block DC gain | Ratio at GAIN = L3 and GAIN = L2, with low freq CK | 3.0 | dB | ||
Transmitter | ||||||
VODL0-L2 | Ratio of VOD gain L0 to L2 | GAIN = L2, with low freq CK | -6 | dB | ||
VODL1-L2 | Ratio of VOD gain L1 to L2 | GAIN = L2, with low freq CK | -3.5 | dB | ||
VODL3-L2 | Ration of VOD gain L3 to L2 | GAIN = L2, with low freq CK | -1.5 | dB | ||
VTX-AC-CM-PP | Tx AC Peak-to-Peak Common Mode Voltage | Measured with lowest EQ, VOD = L2; PRBS-7, 16 Gbps, over at least 106 bits using a bandpass-Pass Filter from 30 Khz - 500 Mhz | 50 | mVpp | ||
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute Delta of DC Common Mode Voltage during L0 and Electrical Idle | VTX-CM-DC = |VOUTn+ + VOUTn–|/2, Measured by taking the absolute difference of VTX-CM-DC during PCIe state L0 and Electrical Idle | 0 | 100 | mV | |
VTX-IDLE-DIFF-AC-p | AC Electrical Idle Differential Output Voltage | Measured by taking the absolute difference of VOUTn+ and VOUTn– during Electrical Idle, Measured with a band-pass filter consisting of two first-order filters. The High-Pass and Low-Pass –3 dB bandwidths are 10 kHz and 1.25 GHz, respectively - zero at input | 0 | 10 | mV | |
VTX-RCV-DETECT | Amount of Voltage change allowed during Receiver Detection | Measured while Tx is sensing whether a low-impedance Receiver is present. No load is connected to the driver output | 0 | 600 | mV | |
RLTX-DIFF | Output differential return loss with minimal channel in TI evaluation board | 50 MHz to 1.25 GHz | -22 | dB | ||
1.25 GHz to 2.5 GHz | -20 | dB | ||||
2.5 GHz to 4.0 GHz | -18 | dB | ||||
4.0 GHz to 8.0 GHz | -15 | dB | ||||
RLTX-CM | Output Common-mode return loss with minimal channel in TI evaluation board | 50 MHz to 2.5 GHz | -13 | dB | ||
2.5 GHz to 8.0 GHz | -11 | dB | ||||
XTTX | Transmit-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent transmitter pairs from 10 MHz to 8 GHz. | -45 | dB | ||
Device Datapath | ||||||
TPLHD/PHLD | Input-to-output latency (propagation delay) through a channel | Measured by observing propagation delay during either Low-to-High or High-to-Low transition | 70 | 90 | ps | |
LTX-SKEW | Lane-to-Lane Output Skew | Measured between any two lanes within a single transmitter | 20 | ps | ||
TRJ-DATA | Additive Random Jitter with data (RMS) | Difference between through redriver and baseline setup. 16 Gbps PRBS15. Minimal input/output channels. Minimum EQ. 800 mV input. | 60 | 110 | fs | |
TRJ-INTRINSIC | Intrinsic additive Random Jitter with clock (RMS) | Difference between through redriver and baseline setup. 8Ghz clock. Minimal input/output channels. Minimum EQ. 400mV input. | 150 | 190 | fs | |
TDJ-DATA | Added Deterministic Jitter with data | Difference between through redriver and baseline setup. 16 Gbps PRBS15. Minimal input/output channels. Minimum EQ.. | 3 | 5 | ps | |
JITTERINTRINSIC-DJ | Intrinsic additive Deterministic Jitter with clock | Difference between through redriver and baseline setup. 8 Ghz CK. Minimal input/output channels. Minimum EQ. | 0.4 | 1.2 | ps | |
JITTERINTRINSIC-TOTAL | Redriver intrinsic additive Total Jitter | Difference between measurement through redriver and baseline setup with 8 Ghz clock signals, lowest EQ | 2.5 | 3.0 | ps | |
EQGAIN8G | High-frequency EQ boost @ 8 GHz | Measured with maximum CTLE setting and maximum BW setting (EQ1 = L3, EQ0 = L3). Boost is defined as the gain at 8 GHz relative to 100 MHz. | 18 | dB | ||
DCGAINVAR,max | Maximum DC gain variation | VOD=L2, GAIN=L2, min EQ setting | -2.1 | 1.1 | dB | |
EQGAINVAR,max | Maximum EQ boost variation | VOD=L2, GAIN=L2, max EQ setting, at 8 Ghz | -2.9 | 3.5 | dB | |
LINEARITYDC | The maximum DC input amplitude for which the repeater remains linear, defined as ≤1 dB compression of Vout/Vin. | VOD = L2. Minimal input channel and minimum EQ using 128T pattern at 2.5 Gbps. | 800 | mVpp | ||
LINEARITYAC | The maximum DC input amplitude for which the repeater remains linear, defined as ≤1 dB compression of Vout/Vin. | VOD = L2. Minimal input channel and minimum EQ using 1T pattern at 16 Gbps. | 750 | mVpp |