DS160PR410

ACTIVE

4 channel PCI Express gen-4 linear redriver

Product details

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbps) 25 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbps) 25 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3 V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
  • Industrial temperature range of –40ºC to 85ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
  • CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
  • Ultra-low latency of 70 ps (typical)
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3 V supply
  • Low active power of 124 mW/channel (typical) - no heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
  • Industrial temperature range of –40ºC to 85ºC
  • 4.0 mm × 6.0 mm, 40 pin WQFN package

The DS160PR410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0. The device is a protocol agnostic linear redriver that can operate for interfaces up to 25 Gbps including Ultra Path Interface (UPI) 2.0.

The DS160PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C), direct loading from an external EEPROM, or by using pin control. In EEPROM mode, the configurations are automatically loaded on power up, eliminating the need for an external microprocessor or software driver.

The DS160PR410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0. The device is a protocol agnostic linear redriver that can operate for interfaces up to 25 Gbps including Ultra Path Interface (UPI) 2.0.

The DS160PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I2C), direct loading from an external EEPROM, or by using pin control. In EEPROM mode, the configurations are automatically loaded on power up, eliminating the need for an external microprocessor or software driver.

Download View video with transcript Video
More information

IBIS model and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DS160PR810 ACTIVE PCIe® 4.0, 16 Gbps, 8-channel linear redriver Redriver for 8-channel vs 4-channel
DS160PR822 ACTIVE PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux Redriver with integrated mux
DS160UP822 ACTIVE UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux Redriver with integrated mux
Similar functionality to the compared device
DS160PT801 ACTIVE PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer x8 retimer provides longer reach extension
TMUXHS4412 ACTIVE 4-Channel 20-Gbps differential 2:1/1:2 mux/demux Passive mux version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet DS160PR410 Quad Channel PCI Express 4.0 Linear Redriver datasheet (Rev. A) PDF | HTML 19 Dec 2019
User guide CEM2SLIMSAS-EVM Adapter Board User's Guide (Rev. A) 01 Sep 2021
User guide DS160PR410EVM-RSC Evaluation Module (EVM) (Rev. B) 31 Aug 2021
User guide DS160PR410EVM-SMA Evaluation Module (EVM) (Rev. B) 31 Aug 2021
Application note How to Tune DS160PR410 for Best Signal Integrity (Rev. A) 30 Aug 2021
White paper Signal Conditioners for Reliable and Robust Industrial High Speed Links PDF | HTML 02 Jun 2021
Certificate DS160PR410EVM-RSC EU Declaration of Conformity (DoC) 21 Apr 2020
Certificate DS160PR410EVM-SMA EU Declaration of Conformity (DoC) 21 Apr 2020
User guide DS160PR410 Programming Guide 05 Aug 2019
Application note Understanding EEPROM Programming for DS160PR410 PCI-Express Gen-4 Redriver 05 Aug 2019
Technical article Signal Conditioning functions go mainstream in PCI Express Gen 4 PDF | HTML 29 Jan 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CEM2SLIMSAS-EVM — CEM-to-SlimSAS PCI-Express® 4.0 adapter card evaluation module

CEM2SLIMSAS-EVM is a PCI-Express 4.0 x16 to two x8 SlimSAS (SFF-8654) adapter. It enables DS160PR810EVM-RSC and other Texas Instruments PCI-Express 4.0 redriver or retimer riser card evaluation modules to interface to up to four U.2 solid state drives (SSDs) using comercially available SlimSAS (...)
User guide: PDF
Not available on TI.com
Evaluation board

DS160PR410EVM-RSC — Quad-channel PCI-express gen-4 linear redriver evaluation module

The DS160PR410EVM-RSC evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR410 PCI-Express linear redriver. It features eight DS160PR410 devices that can extend the transmission distance of a PCIe 4.0 (...)
User guide: PDF
Not available on TI.com
Evaluation board

DS160PR410EVM-SMA — Quad-channel PCI-express gen-4 linear redriver evaluation module

Quad-channel PCI-express gen-4 linear redriver evaluation module (EVM)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SIGCONARCHITECT3 Texas Instruments SigCon Architect EVM GUI vV3.0.0.14 Setup

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
PCIe, SAS & SATA ICs
DS160PR410 4 channel PCI Express gen-4 linear redriver DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver TMUXHS4412 4-Channel 20-Gbps differential 2:1/1:2 mux/demux
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT SigCon Architect utility tool
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos