DS320PR822
- Linear redriver supporting PCIe 5.0, CXL 2.0, UPI 2.0 up to 32 Gbps
- Supports most ac coupled interfaces including DP, SAS, SATA, XFI
- Provides four 2x2 Crosspoint mux function
- CTLE boosts up to 22 dB at 16 GHz
- Ultra-low latency of 100 ps
- Low additive random jitter of 75 fs for PRBS data
- Excellent return loss of −10 dB at 16 GHz
- Single 3.3 V supply
- Internal voltage regulator provides immunity to supply noise
- Low active power of 160 mW per channel
- No heat sink required
- Pin-strap, SMBus or EEPROM programming
- Automatic receiver detection for PCIe use cases
- Protocol agnostic linear redriver allows seamless support for PCIe link training
- Support for x2, x4, x8, x16, x24 bus width with one or multiple DS320PR 822
- Temperature range of –40 °C to 85 °C
- 5.5 mm × 10 mm, 64 pin WQFN package
The DS320PR 822 is a low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32 Gbps. The DS320PR 822 provides four 2x2 cross-point mux functionality.
The DS320PR 822 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS320PR 822 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization. The data-path of the device uses an internally regulated power rail that provides high immunity to any supply noise on the board.
The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS320PR810-SMP-EVM — DS320PR810 evaluation module for PCIe® 5.0 eight-channel redriver with subminiature push on
DS320PR810RSCEVM — DS320PR810 evaluation module for PCIe® 5.0, 32-Gbps, eight-channel linear redriver
USB2ANY — USB2ANY interface adapter
The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.
SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Products
Ethernet retimers, redrivers & mux-buffers
PCIe, SAS & SATA ICs
Hardware development
Evaluation board
SIGCONARCHITECT — SigCon Architect v2.0.0.8
Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.
SigCon (...)
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
Evaluation board
Interface adapter
SIGCONARCHITECT-REPEATER-PROFILES — SigCon Architect Repeater Profiles v1.1
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT-RETIMER-PROFILES — SigCon Architect Retimer Profiles v1.3
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (NJX) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.