SN75LVPE5421

ACTIVE

PCIe® 5.0 32-Gbps 4-channel linear redriver with integrated 2:1 mux

SN75LVPE5421

ACTIVE

Product details

Type Redriver mux Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver mux Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbpp) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Quad channel PCIe 5.0 linear redriver or repeater with integrated 2:1 multiplexer
  • Protocol agnostic linear redriver compatible to PCIe, UPI, CCIX, NVLink, DisplayPort, SAS, SATA, and XFI
  • Single 3.3V supply – PCIe power rail can be used
  • Low 720mW active power for 4-channel operation
  • No heat sink required
  • Provides equalization up to 24dB at 16GHz
  • Excellent RX/TX differential RL of -10dB for 8-16GHz
  • Low additive RJ of 55 fs RMS with PRBS data
  • Low latency of 90ps
  • Automatic receiver detection and seamless support for PCIe link training
  • Device configuration by pin control or SMBus / I2C.
  • Mux selection through pin
  • Internal voltage regulator provides immunity to supply noise
  • High speed production testing for reliable manufacturing
  • Support for x4, x8, and x16 bus width with one or multiple device
  • Available companion demultiplexer product SN75LVPE5412
  • -40°C to 85°C temperature range
  • 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package
  • Quad channel PCIe 5.0 linear redriver or repeater with integrated 2:1 multiplexer
  • Protocol agnostic linear redriver compatible to PCIe, UPI, CCIX, NVLink, DisplayPort, SAS, SATA, and XFI
  • Single 3.3V supply – PCIe power rail can be used
  • Low 720mW active power for 4-channel operation
  • No heat sink required
  • Provides equalization up to 24dB at 16GHz
  • Excellent RX/TX differential RL of -10dB for 8-16GHz
  • Low additive RJ of 55 fs RMS with PRBS data
  • Low latency of 90ps
  • Automatic receiver detection and seamless support for PCIe link training
  • Device configuration by pin control or SMBus / I2C.
  • Mux selection through pin
  • Internal voltage regulator provides immunity to supply noise
  • High speed production testing for reliable manufacturing
  • Support for x4, x8, and x16 bus width with one or multiple device
  • Available companion demultiplexer product SN75LVPE5412
  • -40°C to 85°C temperature range
  • 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package

The SN75LVPE5421 is a four channel linear redriver with integrated multiplexer (mux). The low-power high-performance linear redriver is designed to support PCIe 5.0 and other interfaces up to 32Gbps.

The SN75LVPE5421 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. During PCIe link training the linear redriver along with the passive channel in between a Root Complex (RC) and Endpoint (EP) as a whole get trained for best transmit and receive equalization settings resulting in the best electrical link. Low channel to channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed data paths that provides high immunity to any supply noise on the board.

The SN75LVPE5421 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

The SN75LVPE5421 is a four channel linear redriver with integrated multiplexer (mux). The low-power high-performance linear redriver is designed to support PCIe 5.0 and other interfaces up to 32Gbps.

The SN75LVPE5421 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. During PCIe link training the linear redriver along with the passive channel in between a Root Complex (RC) and Endpoint (EP) as a whole get trained for best transmit and receive equalization settings resulting in the best electrical link. Low channel to channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed data paths that provides high immunity to any supply noise on the board.

The SN75LVPE5421 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.

Download View video with transcript Video
Request more information

The IBIS model and other design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet SN75LVPE5421 PCIe 5.0 32Gbps 4-Channel Linear Redriver with 2:1 Mux datasheet (Rev. B) PDF | HTML 20 Dec 2023
Application note How to Tune TI PCIe Gen5 Redrivers (Rev. A) PDF | HTML 30 Dec 2024
Application note Understanding TI PCIe Redriver Equalization PDF | HTML 02 Jul 2024
Application note High-Speed PCB Layout for PCIe Gen 5 PDF | HTML 20 Jun 2023
Application note PCI Express Compliance Testing with the DS320PR810 PDF | HTML 16 Dec 2022
Application brief Implementing the PCIe Design with Signal Conditioning Devices PDF | HTML 07 Dec 2021
User guide DS320PR4xxEVM User's Guide PDF | HTML 30 Nov 2021
Certificate DS320PR412-421EVM EU Declaration of Conformity (DoC) 23 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS320PR412-421EVM — DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 Quad-channel PCI-Express® 5.0 Mux/Demux linear

The DS320PR412-421EVM evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments SN75LVPE5412, SN75LVPE5421, DS320PR412 and DS320PR421 PCI-Express® linear redrivers. It features two SN75LVPE5412 and two SN75LVPE5421 (...)
User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SIGCONARCHITECT3 Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware

Supported products & hardware

Products
PCIe, SAS & SATA ICs
DS160PR410 4 channel PCI Express gen-4 linear redriver DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS320PR1601 PCIe® 5.0, 32-Gbps, 16-lane linear redriver DS320PR410 PCIe® 5.0, 32-Gbps, 4-channel linear redriver DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver SN75LVPE5412 PCIe® 5.0 32-Gbps 4-channel linear redriver with integrated 1:2 demux SN75LVPE5421 PCIe® 5.0 32-Gbps 4-channel linear redriver with integrated 2:1 mux
Ethernet retimers, redrivers & mux-buffers
DS560MB410 56-Gbps, 4-channel redriver with 2x2 crosspoint
Hardware development
Evaluation board
DS160PR410EVM-RSC Quad-channel PCI-express gen-4 linear redriver evaluation module DS160PR410EVM-SMA Quad-channel PCI-express gen-4 linear redriver evaluation module DS160PR412-421EVM DS160PR412, DS160PR421 Quad-channel PCI-Express® 4.0 linear redriver evaluation module DS160PR810EVM-RSC DS160PR810 Octal-channel PCI-Express® 4.0 linear redriver evaluation module DS160PT801X16EVM DS160PT801 PCIe® 4.0, 16 Gbps, 8-Lane (16-Channel) retimer evaluation module DS320PR1601RSCEVM DS320PR1601 32-channel PCIe® 5.0 linear redriver evaluation module DS320PR410-RSC-EVM DS320PR410 evaluation module DS320PR412-421EVM DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 Quad-channel PCI-Express® 5.0 Mux/Demux linear DS320PR810-SMP-EVM DS320PR810 evaluation module for PCIe® 5.0 eight-channel redriver with subminiature push on DS320PR810RSCEVM DS320PR810 evaluation module for PCIe® 5.0, 32-Gbps, eight-channel linear redriver DS560MB410EVM DS560MB410 56-Gbps PAM4 4-channel retimer evaluation module
GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware

Supported products & hardware

Products
Ethernet retimers, redrivers & mux-buffers
DS560MB410 56-Gbps, 4-channel redriver with 2x2 crosspoint
PCIe, SAS & SATA ICs
DS160PR410 4 channel PCI Express gen-4 linear redriver DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer DS320PR1601 PCIe® 5.0, 32-Gbps, 16-lane linear redriver DS320PR410 PCIe® 5.0, 32-Gbps, 4-channel linear redriver DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver SN75LVPE5412 PCIe® 5.0 32-Gbps 4-channel linear redriver with integrated 1:2 demux SN75LVPE5421 PCIe® 5.0 32-Gbps 4-channel linear redriver with integrated 2:1 mux
Hardware development
Evaluation board
DS160PR410EVM-RSC Quad-channel PCI-express gen-4 linear redriver evaluation module DS160PR410EVM-SMA Quad-channel PCI-express gen-4 linear redriver evaluation module DS160PR412-421EVM DS160PR412, DS160PR421 Quad-channel PCI-Express® 4.0 linear redriver evaluation module DS160PR810EVM-RSC DS160PR810 Octal-channel PCI-Express® 4.0 linear redriver evaluation module DS160PT801X16EVM DS160PT801 PCIe® 4.0, 16 Gbps, 8-Lane (16-Channel) retimer evaluation module DS320PR1601RSCEVM DS320PR1601 32-channel PCIe® 5.0 linear redriver evaluation module DS320PR410-RSC-EVM DS320PR410 evaluation module DS320PR412-421EVM DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 Quad-channel PCI-Express® 5.0 Mux/Demux linear DS320PR810-SMP-EVM DS320PR810 evaluation module for PCIe® 5.0 eight-channel redriver with subminiature push on DS320PR810RSCEVM DS320PR810 evaluation module for PCIe® 5.0, 32-Gbps, eight-channel linear redriver DS560MB410EVM DS560MB410 56-Gbps PAM4 4-channel retimer evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos