DS320PR810
- Eight-channel linear redriver supporting PCIe 5.0, CXL 2.0, UPI 2.0 up to 32 Gbps
- Supports most ac coupled interfaces including DP, SAS, SATA, XFI
- CTLE boosts up to 22 dB at 16 GHz
- Ultra-low latency of 100 ps
- Low additive random jitter of 75 fs for PRBS data
- Excellent return loss of -10 dB at 16 GHz
- Single 3.3 V supply
- Internal voltage regulator provides immunity to supply noise
- Low active power of 160 mW / channel
- No heat sink required
- Pin-strap, SMBus or EEPROM programming
- Automatic receiver detection for PCIe use cases
- Protocol agnostic linear redriver allows seamless support for PCIe link training
- Support for x4, x8, x16, x24 bus width with one or multiple DS320PR 810
- Temperature range of –40 °C to 85 °C
- 5.5 mm × 10 mm, 64 pin WQFN package
The DS320PR 810 is a n eight channel low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32 Gbps.
The DS320PR 810 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS320PR 810 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization. The data-path of the device uses an internally regulated power rail that provides high immunity to any supply noise on the board.
The device also has low AC and DC gain variation providing consistent equalization in high volume platform deployment.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS320PR810 Eight-Channel Linear Redriver for PCIe 5.0, CXL 1.1 datasheet | PDF | HTML | 28 Aug 2022 |
Application note | Understanding TI PCIe Redriver Equalization | PDF | HTML | 02 Jul 2024 | |
Application note | Eye Scan With TI PCI-Express Gen5.0 Redrivers (Rev. A) | PDF | HTML | 16 Jan 2024 | |
Application note | How to Tune TI PCIe Gen5 Redrivers | PDF | HTML | 29 Aug 2023 | |
Application note | PCI Express Compliance Testing with the DS320PR810 | PDF | HTML | 16 Dec 2022 | |
User guide | DS320-SLIMSAS-EVM User's Guide | PDF | HTML | 28 Nov 2022 | |
Technical article | 3 myths about PCIe redrivers | PDF | HTML | 24 Oct 2022 | |
Application note | How to Configure the DS320PR810 Using SigCon Architect | PDF | HTML | 20 Oct 2022 | |
EVM User's guide | DS320PR810-SMP-EVM User's Guide | PDF | HTML | 02 Aug 2021 | |
EVM User's guide | DS320PR810-RSC-EVM User's Guide | PDF | HTML | 01 May 2021 | |
Certificate | DS320-SLIMSAS-EVM EU Declaration of Conformity | 16 Apr 2021 | ||
Certificate | DS320PR810-RSC-EVM EU Declaration of Conformity | 16 Apr 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS320-SLIMSAS-EVM — CEM-to-SlimSAS PCI-Express® 5.0 adapter card evaluation module
DS320PR810-SMP-EVM — DS320PR810 evaluation module for PCIe® 5.0 eight-channel redriver with subminiature push on
DS320PR810RSCEVM — DS320PR810 evaluation module for PCIe® 5.0, 32-Gbps, eight-channel linear redriver
SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
SIGCONARCHITECT — SigCon Architect v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
SIGCONARCHITECT-REPEATER-PROFILES — SigCon Architect Repeater Profiles v1.1
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT-RETIMER-PROFILES — SigCon Architect Retimer Profiles v1.3
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT-SDI-PROFILES — SigCon Architect SDI Profiles
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (NJX) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.