LMH1218
- Supports ST-2082 (Proposed), ST-2081 (Proposed), SMPTE 424M, 344M, 292M, 259M, DVB-ASI, SFF-8431 (SFP+) and 10GbE Ethernet for SMPTE 2022-5/6
- Locks to Rates 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or Divided by 1.001 Sub-Rates, DVB-ASI (270 Mbps) and 10GbE (10.3125 Gbps)
- Reference-Free Operation With Fast Lock Time Covering All Supported or Selected Data Rates
- 75-Ω and 100-Ω Transmitter Outputs
- Integrated 2:1 Mux Input, 1:2 Demux/Fanout Outputs
- Automatic Slew Rate Based on Input Rate Detect
- On-Chip Eye Monitor
- Low 300-mW Power Consumption With Automatic Power Down on Loss of Input Signal
- Programmable Through SPI or SMBus Interface
- Single 2.5-V Supply Operation
- Small 4-mm × 4-mm 24-Pin WQFN Package
- –40°C to +85°C Operating Temperature Range
The LMH1218 device is a low-power cable driver with integrated reclocker to drive serial video data compatible to SMPTE-SDI, SMPTE 2022-5/6, 10GbE Ethernet, and DVB-ASI standards. The LMH1218 supports up to 11.88 Gbps to enable Ultra High Definition Video for 4K/8K applications. With 75-Ω and 50-Ω transmitter outputs, the LMH1218 enables multiple media options such as coax, fiber, and FR-4 PCB.
The integrated 2-to-1 MUX on the input of the LMH1218 enables selection between two video sources, while the programmable equalizer compensates for the printed-circuit board loss to extend signal reach. With a wide range clock-and-data recovery (CDR) circuit, the on-chip reclocker automatically detects and locks to serial data from 270 Mbps to 11.88 Gbps without the need for an external reference clock and loop filter component, thereby simplifying board design and lowering system cost. The reclocked serial data can be routed to either the 75-Ω or 50-Ω transmitter output, or both simultaneously (1-to-2 fanout mode). The output voltage swing is compatible to SFF-8431 (SFP+), ST-2082/1 (Proposed), SMPTE 424M, 344M, 292M, and 259M standards.
A non-disruptive eye monitor allows for real-time measurement of serial data to simplify system start-up or field tuning. The LMH1218 can be programmed using SPI or SMBus Interface.
Request more information
The LMH1218 programming guide and IBIS-AMI models are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMH1218 Low Power Ultra HD Cable Driver With Integrated Reclocker datasheet (Rev. E) | PDF | HTML | 12 Jun 2018 |
Application note | LMH121x 12G SDI PCB Layout Guidelines | 19 Feb 2020 | ||
Application note | LMH12xx MADI Compatibility Application Note | PDF | HTML | 30 Aug 2018 | |
User guide | LMH1218 Programming Guide (Rev. B) | 12 Jun 2018 | ||
Technical article | Three reasons why a bidirectional I/O will simplify your next 4K video design | PDF | HTML | 06 Sep 2017 | |
Technical article | Three things to consider when upgrading to 4K Ultra HD 12G-SDI interfaces | PDF | HTML | 13 Apr 2016 | |
Technical article | SigCon Architect: The keys to your high-speed design | PDF | HTML | 27 Oct 2015 | |
Application note | SDI Video Bit Rate Calculation | 10 Apr 2015 | ||
EVM User's guide | LMH1218EVM User's Guide (Rev. A) | 24 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH1218EVM — LMH1218 Evaluation Module
The LMH1218EVM evaluation module provides a complete high bandwidth platform to evaluate the SDI/UHD and 10 GbE signal conditioning features of the Texas Instruments LMH1218 UHD Cable Driver with Integrated Reclocker. The LMH1218EVM can be used for standard compliance testing, performance (...)
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00428 — 12-Gbps SDI and Video Over IP Repeater With Reclocking Function
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.