DS125BR111

ACTIVE

12.5-Gbps 2-channel redrivers with input equalization

Product details

Type Redriver Protocols 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, sRIO Applications Backplane, Front Port, Peripheral I/O Number of channels 2 Speed (max) (Gbps) 12.5 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, sRIO Applications Backplane, Front Port, Peripheral I/O Number of channels 2 Speed (max) (Gbps) 12.5 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Low 65 mW/Channel (typ) Power Consumption
  • Supports Link Training
  • Supports Out-of-Band (OOB) Signaling
  • Advanced Signal Conditioning I/O
    • Receive CTLE up to 10 dB at 6 GHz
    • Linear Output Driver
    • Output Voltage Range over 1200 mV
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • −40°C to 85°C Operating Temperature Range
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin Leadless
    WQFN Package
  • Low 65 mW/Channel (typ) Power Consumption
  • Supports Link Training
  • Supports Out-of-Band (OOB) Signaling
  • Advanced Signal Conditioning I/O
    • Receive CTLE up to 10 dB at 6 GHz
    • Linear Output Driver
    • Output Voltage Range over 1200 mV
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • −40°C to 85°C Operating Temperature Range
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin Leadless
    WQFN Package

The DS125BR111 is an extremely low power high performance repeater/redriver designed to support 1-lane carrying high speed interface up to 12.5 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a boost of 3-10 dB at 6 GHz in each channel. When operating in SAS-3 or PCIe Gen-3 applications, the DS125BR111 preserves transmit signal characteristics allowing the host controller and the end point to negotiate transmit equalizer coefficients. Transparency to the link training protocol maximizes the flexibility of the physical placement of the device within the interconnect and improves overall channel performance.

The programmable settings can be applied easily via pins, software (SMBus or I2C), or loaded via an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

The DS125BR111 is an extremely low power high performance repeater/redriver designed to support 1-lane carrying high speed interface up to 12.5 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a boost of 3-10 dB at 6 GHz in each channel. When operating in SAS-3 or PCIe Gen-3 applications, the DS125BR111 preserves transmit signal characteristics allowing the host controller and the end point to negotiate transmit equalizer coefficients. Transparency to the link training protocol maximizes the flexibility of the physical placement of the device within the interconnect and improves overall channel performance.

The programmable settings can be applied easily via pins, software (SMBus or I2C), or loaded via an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DS125BR111 Low Power 12.5 Gbps 1-Lane Linear Repeater with Equalization datasheet (Rev. C) PDF | HTML 22 Aug 2014
Application note Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 31 Jan 2023
Application note Linear Repeaters Used in SAS/SATA Applications PDF | HTML 21 Sep 2015
Analog Design Journal Advanced linear equalization in multi-gigabit systems 28 Apr 2015
Analog Design Journal Analog Applications Journal 2Q 2015 28 Apr 2015
Application note Channel Tuning Made Easy Using Linear Repeaters for 10G and 12G Applications 20 Jan 2015
Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 09 Oct 2014
Application note Advanced Linear Repeater Used in PCIe 3.0 Add-in Card Compliance Environment 02 Oct 2014
EVM User's guide DS125BR111EVM User Guide (Rev. A) 18 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS125BR111EVM — DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module

The DS125BR111EVM – SMA evaluation kit provides a complete high bandwidth platform to evaluate the 10G-KR, PCIe, and SAS/SATA signal conditioning features of the Texas Instruments DS125BR111 repeater/redriver. The DS125BR111EVM can be used for standard compliance testing, performance evaluation, (...)

User guide: PDF
Not available on TI.com
Support software

SIGCONARCHITECT SigCon Architect v2.0.0.8

Supported products & hardware

Supported products & hardware

Products
PCIe, SAS & SATA ICs
DS125BR111 12.5-Gbps 2-channel redrivers with input equalization DS125BR401 2.5/5.0/8.0-Gbps 4-lane PCI Express redriver with equalization & De-Emp DS125BR401A 12-Gbps 4-lane redriver with equalization DS125BR800A 12.5-Gbps 8-channel redriver with input CTLE and output De-Emphasis DS125BR820 12-Gbps 8-channel linear redriver with equalization DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers DS80PCI102 2.5/5.0/8.0-Gbps 1-lane PCI Express redriver with equalization and De-Emphasis DS80PCI800 2.5/5.0/8.0-Gbps 8-channel PCI Express redriver with equalization & De-Emphasis DS80PCI810 2.5/5.0/8.0-Gbps 8-channel linear redriver with equalization SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver TMUXHS4412 4-Channel 20-Gbps differential 2:1/1:2 mux/demux
Ethernet retimers, redrivers & mux-buffers
DS100BR111 10.3-Gbps ultra low power 2-ch redriver with input equalization and output de-emphasis DS100BR111A 10.3-Gbps ultra low power 2-channel redriver with input equalization DS100BR210 10.3-Gbps low power 2-ch redriver w/ input equalization and output de-emphasis DS100KR800 10.3-Gbps 8 channel (uni-directional) redriver with EQ and DE DS125BR800 2.5/5.0/8.0-Gbps 8-ch PCIe redriver with de-emphasis DS125MB203 12.5-Gbps dual port mux and fanout buffer DS64BR111 6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis
Serial digital interface (SDI) ICs
LMH0318 3G HD/SD SDI reclocker with integrated cable driver LMH1218 12G SDI cable driver with integrated reclocker
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT SigCon Architect utility tool
Evaluation board
DS100BR111EVK DS100BR111EVK Evaluation Module DS100BR210EVK DS100BR210EVK Evaluation Module DS100DF410EVK DS100DF410EVK evaluation board DS100KR800EVK DS100KR800EVK evaluation board DS110DF111EVM DS110DF111EVM: 8.5-11.3 Gbps Retimer Evaluation Module DS110DF410EVM DS110DF410EVM: 8.5 to 11.3 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module DS125BR111EVM DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module DS125BR401AEVM DS125BR401AEVM: 12-Gbps 4-Lane Repeater With Equalization Evaluation Module DS125BR820EVM DS125BR820EVM: 12.5 Gbps 8-Channel Repeater with Equalization Evaluation Module DS125DF111EVM DS125DF111EVM: 9.8-12.5 Gbps Retimer Evaluation Module DS125DF410EVM DS125DF410EVM: 9.8 to 12.5 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module DS80PCI102EVK DS80PCI102 SMA Evaluation Kit DS80PCI800EVK DS80PCI800EVK Evaluation Module DS80PCI810EVM DS80PCI810 Evaluation Module LMH1218EVM LMH1218 Evaluation Module USB2ANY USB2ANY interface adapter
Interface adapter
DPS-DONGLE-EVM Interface adapter board for repeaters, retimers & SDI products evaluation module
Support software

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

Supported products & hardware

Supported products & hardware

Products
PCIe, SAS & SATA ICs
DS125BR111 12.5-Gbps 2-channel redrivers with input equalization DS125BR401 2.5/5.0/8.0-Gbps 4-lane PCI Express redriver with equalization & De-Emp DS125BR401A 12-Gbps 4-lane redriver with equalization DS125BR800A 12.5-Gbps 8-channel redriver with input CTLE and output De-Emphasis DS125BR820 12-Gbps 8-channel linear redriver with equalization DS160PR412 PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux DS160PR421 PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160PT801 PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS320PR810 PCIe® 5.0, 32-Gbps, 8-channel linear redriver DS320PR822 PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers DS80PCI102 2.5/5.0/8.0-Gbps 1-lane PCI Express redriver with equalization and De-Emphasis DS80PCI800 2.5/5.0/8.0-Gbps 8-channel PCI Express redriver with equalization & De-Emphasis DS80PCI810 2.5/5.0/8.0-Gbps 8-channel linear redriver with equalization SN75LVPE3410 PCIe® 3.0 8-Gbps 4-Channel Linear Redriver TMUXHS4412 4-Channel 20-Gbps differential 2:1/1:2 mux/demux
Ethernet retimers, redrivers & mux-buffers
DS100BR111 10.3-Gbps ultra low power 2-ch redriver with input equalization and output de-emphasis DS100BR111A 10.3-Gbps ultra low power 2-channel redriver with input equalization DS100BR210 10.3-Gbps low power 2-ch redriver w/ input equalization and output de-emphasis DS100KR800 10.3-Gbps 8 channel (uni-directional) redriver with EQ and DE DS125BR800 2.5/5.0/8.0-Gbps 8-ch PCIe redriver with de-emphasis DS125MB203 12.5-Gbps dual port mux and fanout buffer DS64BR111 6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis
Serial digital interface (SDI) ICs
LMH0318 3G HD/SD SDI reclocker with integrated cable driver LMH1218 12G SDI cable driver with integrated reclocker
Hardware development
GUI for evaluation module (EVM)
SIGCONARCHITECT SigCon Architect utility tool
Evaluation board
DS100BR111EVK DS100BR111EVK Evaluation Module DS100BR210EVK DS100BR210EVK Evaluation Module DS100DF410EVK DS100DF410EVK evaluation board DS100KR800EVK DS100KR800EVK evaluation board DS110DF410EVM DS110DF410EVM: 8.5 to 11.3 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module DS125BR111EVM DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module DS125BR401AEVM DS125BR401AEVM: 12-Gbps 4-Lane Repeater With Equalization Evaluation Module DS125BR820EVM DS125BR820EVM: 12.5 Gbps 8-Channel Repeater with Equalization Evaluation Module DS125DF410EVM DS125DF410EVM: 9.8 to 12.5 Gbps Quad Channel Retimer with Adaptive EQ, CDR and DFE Evaluation Module DS250DF810EVM 25 Gbps multi-rate 8-channel retimer evaluation module DS280BR820EVM DS280BR820 28 Gbps 8-channel linear repeater evaluation module DS280MB810EVM DS280MB810 28 Gbps 8-Channel Linear Repeater With Crosspoint Evaluation Module DS80PCI102EVK DS80PCI102 SMA Evaluation Kit DS80PCI800EVK DS80PCI800EVK Evaluation Module DS80PCI810EVM DS80PCI810 Evaluation Module LMH1218EVM LMH1218 Evaluation Module
Interface adapter
DPS-DONGLE-EVM Interface adapter board for repeaters, retimers & SDI products evaluation module
Simulation model

12G Linear EQ IBIS-AMI Model

SNLM280.ZIP (11362 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos